Hexagon nut

A2V00001775158

Details
Description
Dimensions
M14
Weight
0.025 kg
Import Code Number
73181639
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
EAR99H
Basic Material
Stainless steel A4-80 - ISO 3506-2
If you want to buy this product or to receive more information please log in