Hexagon nut ISO 7042 M10 8 A3C

A2V00001169501

Details
Description
Dimensions
M10
Weight
0.011 kg
Import Code Number
73181660
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel 8 - ISO 2320
If you want to buy this product or to receive more information please log in