Hexagon nut ISO 4035 M8 A2-70

A2V00102190958

Details
Description
Dimensions
M8
Weight
0.003 kg
Import Code Number
73181639
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel A2-70 - ISO 3506-2
If you want to buy this product or to receive more information please log in