Hexagon nut ISO 4032 M3 A4-70

A2V00001169480

Details
Description
Dimensions
M3
Weight
0.001 kg
Import Code Number
73181639
Country of Origin
TW
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel A4-70 - ISO 3506-2
If you want to buy this product or to receive more information please log in