Hexagon head screw

A2V00370075571

ISO4017-M18x60-10.9-DAC500B

Details
Description
Dimensions
M18X60
Weight
0.153 kg
Import Code Number
73181588
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel 10.9 [ISO 898-1]
If you want to buy this product or to receive more information please log in