Hexagon head screw

A2V00370034105

ISO4017-M12x100-8.8-A3C

Details
Description
Dimensions
M12X100
Weight
0.088 kg
Import Code Number
73181588
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel 8.8 - ISO 898-1
If you want to buy this product or to receive more information please log in