Hexagon head screw

A2V00370026062

ISO4017-M6x40-A2-70

Details
Description
Dimensions
M6X40
Weight
0.009 kg
Import Code Number
73181575
Country of Origin
TH
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel A2-70 - ISO 3506-1
If you want to buy this product or to receive more information please log in