Hexagon head screw

A2V00002158480

Details
Description
Dimensions
M36X340
Weight
3.174 kg
Quality Management Control Key
E31
Import Code Number
73181588
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel 8.8 - ISO 898-1
If you want to buy this product or to receive more information please log in