Hexagon head screw

A2V00001228704

Details
Description
Dimensions
M20X1, 5X260
Weight
0.608 kg
Quality Management Control Key
E31
Import Code Number
73181588
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel 10.9 [ISO 898-1]
If you want to buy this product or to receive more information please log in