Hexagon head screw ISO 4017 M20X100 10.9

A2V00001422683

Hexagon head screw ISO 4017 M20X100 10.9
Hexagon head screw ISO 4017 M20X100 10.9
Hexagon head screw ISO 4017 M20X100 10.9
Hexagon head screw ISO 4017 M20X100 10.9
Hexagon head screw ISO 4017 M20X100 10.9
Hexagon head screw ISO 4017 M20X100 10.9

Hexagon head screw ISO 4017 M20X100 10.9

Details
Description
Dimensions
M20X100
Weight
0.279 kg
Quality Management Control Key
E31
Import Code Number
73181588
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel 10.9 [ISO 898-1]
If you want to buy this product or to receive more information please log in
Hexagon head screw ISO 4017 M20X100 10.9
Hexagon head screw ISO 4017 M20X100 10.9
Hexagon head screw ISO 4017 M20X100 10.9
Hexagon head screw ISO 4017 M20X100 10.9
Hexagon head screw ISO 4017 M20X100 10.9
Hexagon head screw ISO 4017 M20X100 10.9