Hexagon head screw ISO 4017 M16X40

A2V00002188812

ISO 4017 M16X40

Details
Description
Dimensions
M16X40
Weight
0.102 kg
Import Code Number
73181588
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel 8.8 - ISO 898-1
If you want to buy this product or to receive more information please log in