Hexagon head screw ISO 4017 M12X60 A4-70

A2V00001277546

Details
Description
Dimensions
M12X60
Weight
0.058 kg
Import Code Number
73181575
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel A4-70 - ISO 3506-1
If you want to buy this product or to receive more information please log in