Hexagon head screw ISO 4017 M12X40A4-70

A2V00001169348

Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70

Details
Description
Dimensions
M12X40
Weight
0.045 kg
Import Code Number
73181575
Country of Origin
IT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel A4-70 - ISO 3506-1
If you want to buy this product or to receive more information please log in
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70
Hexagon head screw ISO 4017 M12X40A4-70