Hexagon head screw ISO 4017 M12X130 A2-70

A2V00113004613

Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70

Details
Description
Dimensions
M12X130
Weight
0.13 kg
Import Code Number
73181575
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
EAR99
Basic Material
Stainless steel A2-70 - ISO 3506-1
If you want to buy this product or to receive more information please log in
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70
Hexagon head screw ISO 4017 M12X130 A2-70