Hexagon head screw ISO 4014-M16x110-8.8-A3C

A2V00370036727

ISO4014-M16x110-8.8-A3C

Details
Description
Dimensions
M16X110
Weight
0.184 kg
Import Code Number
73181588
Country of Origin
PL
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel 8.8 - ISO 898-1
If you want to buy this product or to receive more information please log in