Guard plate

A2V00397122795

Details
Description
Dimensions
BL 5X115X520
Weight
2.4 kg
Quality Management Control Key
E31
Import Code Number
86071990
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Unalloyed carbon steel S355J2 G3C - 1.0569 - EN 10025
If you want to buy this product or to receive more information please log in