Flow rate screw M12X45, 5 8.8 A3C

A2V00001987129

Flow rate screw M12X45, 5 8.8 A3C
Flow rate screw M12X45, 5 8.8 A3C
Flow rate screw M12X45, 5 8.8 A3C
Flow rate screw M12X45, 5 8.8 A3C
Flow rate screw M12X45, 5 8.8 A3C
Flow rate screw M12X45, 5 8.8 A3C

Details
Description
Dimensions
M12X45.5
Weight
0.051 kg
Import Code Number
73181588
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel 8.8 - ISO 898-1
If you want to buy this product or to receive more information please log in
Flow rate screw M12X45, 5 8.8 A3C
Flow rate screw M12X45, 5 8.8 A3C
Flow rate screw M12X45, 5 8.8 A3C
Flow rate screw M12X45, 5 8.8 A3C
Flow rate screw M12X45, 5 8.8 A3C
Flow rate screw M12X45, 5 8.8 A3C