Floor Support Mainbeam Long

A2V00397281643

Details
Description
Dimensions
BL 2X66X360
Weight
0.406 kg
Quality Management Control Key
E31
Import Code Number
86079980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X2CRNIN18-7+C850 - 1.4318 - EN10088-2
If you want to buy this product or to receive more information please log in