Flange-metal, left

A2V00113033260

Details
Description
Dimensions
BL 8X70X82
Weight
0.305 kg
Import Code Number
86079980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Unalloyed carbon steel S355J2+N - 1.0577+N - EN 10025-2 - ST52-3 N
If you want to buy this product or to receive more information please log in