Female plug, 2 pole

A2V00002136818

Female plug, 2 pole
Female plug, 2 pole
Female plug, 2 pole
Female plug, 2 pole

Superseal 1.5, 2-pole,
24 V, 14 A, black
type AMP Superseal 1, 5 Serie 2P PL
order crimp contacts additionally

Details
Description
Weight
0.05 kg
Import Code Number
85366990
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Polyamide PA 66
If you want to buy this product or to receive more information please log in
Female plug, 2 pole
Female plug, 2 pole
Female plug, 2 pole
Female plug, 2 pole