Emergency main control switch 4-pole iu=25, p/

A2V00001292637

Emergency main control switch 4-pole iu=25, p/
Emergency main control switch 4-pole iu=25, p/
Emergency main control switch 4-pole iu=25, p/
Emergency main control switch 4-pole iu=25, p/
Emergency main control switch 4-pole iu=25, p/
Emergency main control switch 4-pole iu=25, p/

Emgncy Main Cntrl Switch 4-pole Iu=25, P/ac-23a At 400v=9, 5kw 1 N-terminal Encapsul.in M.p.enclosure, Ip65 Rotary Actuator Red/yellow Metric Thread

Details
Description
Additional material number
3LD2164-1TC53
Weight
0.486 kg
Import Code Number
85365080
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Emergency main control switch 4-pole iu=25, p/
Emergency main control switch 4-pole iu=25, p/
Emergency main control switch 4-pole iu=25, p/
Emergency main control switch 4-pole iu=25, p/
Emergency main control switch 4-pole iu=25, p/
Emergency main control switch 4-pole iu=25, p/