Door post

A2V00201312647

Details
Description
Dimensions
BL 3X 342X 1714, 9
Weight
13 kg
Import Code Number
86079190
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Unalloyed carbon steel S355J2 G3CuC - 1.0587 - EN 10025-1
If you want to buy this product or to receive more information please log in