Door left cup-board

A2V00001811778

Details
Description
Additional material number
KI65301109
Dimensions
30X421X612
Weight
14 kg
Import Code Number
94039010
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X5CrNi18-10 - 1.4301 - EN 10088-2
If you want to buy this product or to receive more information please log in