Distance socket

A2V00002076123

Details
Description
Dimensions
RD55X90
Weight
0.226 kg
Import Code Number
73182900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X5CrNi18-10 - 1.4301 - EN 10088-3
If you want to buy this product or to receive more information please log in