Distance sleeve

A2V00002438837

Details
Description
Dimensions
DM 16X25
Weight
0.032 kg
Import Code Number
73269098
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X5CrNi18-10 - 1.4301 - EN 10088-3
If you want to buy this product or to receive more information please log in