Distance plate

A2V00002255334

Details
Description
Dimensions
BL4X164X259, 4
Weight
0.206 kg
Import Code Number
86073000
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg4, 5Mn0, 7 H321 [EN AW 5083 - EN 485-2]
If you want to buy this product or to receive more information please log in