Digital recorder UBNG1

A2V00002573449

Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1

Multi function recorder
REDBOXpro RBP1bqmb
Housing form BOX
Weight: approx. 1.5kg
Protection class: IP20
Nominal voltage: 110V DC
Data storage: Compact Flash-Card 2GB
RTC
GolDC ap for RTC
2 frequency inputs
2 analog inputs
20 digital inputs
2 analog outputs
6 relais changeover contacts
2 digital outputs (Transistor)
2 speed sensor 15V
USB inteface
Ethernet interface
Profibus interface
MVB interface

Details
Description
Dimensions
245X160X50
Weight
1.5 kg
Import Code Number
84717098
Country of Origin
SE
Export Control Class (AL)
N
Export Control Class (ECCN)
5D992
If you want to buy this product or to receive more information please log in
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1
Digital recorder UBNG1