DC axial fan

A2V00001977874

DC axial fan
DC axial fan
DC axial fan
DC axial fan
DC axial fan
DC axial fan
DC axial fan
DC axial fan

Type: 8414 NG
Nominal voltage: DC 24V
Nominal power: 2W
Speed: 3100 rpm
Volume flow: 69m³/h

Details
Description
Additional material number
5198
Dimensions
80X80X25
Weight
0.095 kg
Import Code Number
84145925
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
DC axial fan
DC axial fan
DC axial fan
DC axial fan
DC axial fan
DC axial fan
DC axial fan
DC axial fan