Cover sheet

A2V00397238109

Details
Description
Dimensions
BL 0, 8X663X2570
Weight
10.467 kg
Quality Management Control Key
E31
Import Code Number
86079980
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Austenitic stainless steel X2CrNiN18-7 - 1.4318 - EN10088-2
If you want to buy this product or to receive more information please log in