Cover sheet vb rs

A2V00001793318

Details
Description
Dimensions
BL 1X194X457
Weight
0.12 kg
Quality Management Control Key
E31
Import Code Number
86079980
Country of Origin
DE
Basic Material
Aluminum alloy AlMg4, 5Mn0, 7 H111 [EN AW 5083 - EN 485-2]
If you want to buy this product or to receive more information please log in