Cove left window side

A2V00001307154

Details
Description
Dimensions
PZ9336753 L=2212
Weight
6.35 kg
Import Code Number
86079980
Country of Origin
US
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMgSi T6 [EN AW 6060 - EN 755-2]
If you want to buy this product or to receive more information please log in