Cov. Lining back as d. left

A2V00001930841

Details
Description
Dimensions
BL4X46X1800
Weight
0.88 kg
Import Code Number
86079980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg3 H111 [EN AW 5754 - EN 485-2]
If you want to buy this product or to receive more information please log in