Countersunk tapping screw

A2V00001316243

ISO 14586 ST5, 5X16 A2-20

Details
Description
Dimensions
ST5ƽX16-C
Weight
0.002 kg
Import Code Number
73181410
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel A2-20H - ISO 3506-4
If you want to buy this product or to receive more information please log in