Countersunk screw ISO7046-2-M3x30-A2-70-Z

A2V00370060275

Details
Description
Dimensions
M3X30-Z
Weight
0.002 kg
Import Code Number
73181552
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel A2-70 - ISO 3506-1
If you want to buy this product or to receive more information please log in