Countersunk screw ISO2009-M8x40-A2-70

A2V00370044109

Countersunk screw ISO2009-M8x40-A2-70
Countersunk screw ISO2009-M8x40-A2-70
Countersunk screw ISO2009-M8x40-A2-70
Countersunk screw ISO2009-M8x40-A2-70

Details
Description
Dimensions
M8X40
Weight
0.015 kg
Import Code Number
73181562
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel A2-70 - ISO 3506-1
If you want to buy this product or to receive more information please log in
Countersunk screw ISO2009-M8x40-A2-70
Countersunk screw ISO2009-M8x40-A2-70
Countersunk screw ISO2009-M8x40-A2-70
Countersunk screw ISO2009-M8x40-A2-70