Countersunk screw DIN7991-M8x16-A2-70

A2V00370051067

Details
Description
Dimensions
M8X16
Weight
0.007 kg
Import Code Number
73181562
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel A2-70 - ISO 3506-1
If you want to buy this product or to receive more information please log in