Countersunk screw DIN7991-M6x40-A2-70

A2V00355403124

Details
Description
Dimensions
M6X40
Weight
0.009 kg
Import Code Number
73181562
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
EAR99
Basic Material
Stainless steel A2-70 - ISO 3506-1
If you want to buy this product or to receive more information please log in