Contactor size 12, 2-POLE

A2V00000000183

Contactor size 12, 2-POLE
Contactor size 12, 2-POLE
Contactor size 12, 2-POLE
Contactor size 12, 2-POLE
Contactor size 12, 2-POLE
Contactor size 12, 2-POLE
Contactor size 12, 2-POLE
Contactor size 12, 2-POLE

Contactor Size 12, 2-pole

Details
Description
Additional material number
3TC5617-0AB4
Weight
19.5 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Contactor size 12, 2-POLE
Contactor size 12, 2-POLE
Contactor size 12, 2-POLE
Contactor size 12, 2-POLE
Contactor size 12, 2-POLE
Contactor size 12, 2-POLE
Contactor size 12, 2-POLE
Contactor size 12, 2-POLE