Contactor relay DC24V 2S2OE 3TH20

A2V00000000187

Contactor relay DC24V 2S2OE 3TH20
Contactor relay DC24V 2S2OE 3TH20

Contactor Relay 22e En 50 011

Details
Description
Additional material number
3TH2022-0LB4
Weight
0.216 kg
Import Code Number
85364900
Country of Origin
TR
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Contactor relay DC24V 2S2OE 3TH20
Contactor relay DC24V 2S2OE 3TH20