Contactor relay 55e en 50 011 5no+5nc, s

A2V00001156677

Contactor relay 55e en 50 011 5no+5nc, s
Contactor relay 55e en 50 011 5no+5nc, s
Contactor relay 55e en 50 011 5no+5nc, s
Contactor relay 55e en 50 011 5no+5nc, s
Contactor relay 55e en 50 011 5no+5nc, s
Contactor relay 55e en 50 011 5no+5nc, s

Contactor Relay 55e En 50 011 5no+5nc, Screw Terminals Dc Operation Dc Solenoid System Dc 180v

Details
Description
Additional material number
3TH4355-0BK4
Weight
0.687 kg
Import Code Number
85364900
Country of Origin
TR
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Contactor relay 55e en 50 011 5no+5nc, s
Contactor relay 55e en 50 011 5no+5nc, s
Contactor relay 55e en 50 011 5no+5nc, s
Contactor relay 55e en 50 011 5no+5nc, s
Contactor relay 55e en 50 011 5no+5nc, s
Contactor relay 55e en 50 011 5no+5nc, s