Contactor 3-ph 7.5 KW/400 V

A2V00001272583

Contactor 3-ph 7.5 KW/400 V
Contactor 3-ph 7.5 KW/400 V
Contactor 3-ph 7.5 KW/400 V
Contactor 3-ph 7.5 KW/400 V

Contactor 3-ph 7.5 Kw/400 V, 2no + 2nc, 110 V Ac, 50 Hz, 3-pole, Size S0, Main Cur.: Screw Connection Main Cur.: Cage Clamp +2 Aux. Switch Block (2no+2nc)

Details
Description
Additional material number
3RT1025-3AF06
Weight
0.445 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Contactor 3-ph 7.5 KW/400 V
Contactor 3-ph 7.5 KW/400 V
Contactor 3-ph 7.5 KW/400 V
Contactor 3-ph 7.5 KW/400 V