Contactor 3-ph 18.5 KW/400 V

A2V00001272094

Contactor 3-ph 18.5 Kw/400 V, 3 No + 2 Nc, 110 V Ac, 50 Hz, 3-pole, Size S3, Main Cur.: Screw Connection Main Cur.: Cage Clamp Hs 3 No + 3 Nc Seitlich,

Details
Description
Additional material number
3RT1035-3AF08-0PA3
Weight
1.075 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in