Contactor, ac-3, 30kW/400V dc 110V, 0.7.

A2V00001129500

Contactor, ac-3, 30kW/400V dc 110V, 0.7.
Contactor, ac-3, 30kW/400V dc 110V, 0.7.
Contactor, ac-3, 30kW/400V dc 110V, 0.7.
Contactor, ac-3, 30kW/400V dc 110V, 0.7.
Contactor, ac-3, 30kW/400V dc 110V, 0.7.
Contactor, ac-3, 30kW/400V dc 110V, 0.7.

Contactor, Ac-3, 30kw/400v Dc 110v, 0.7...1.25*us, 3-pole Size S3, Screw Connection With Solid-state Control Block Varistor Integrated

Details
Description
Additional material number
3RT1044-1XF40-0LA2
Weight
2.9 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Contactor, ac-3, 30kW/400V dc 110V, 0.7.
Contactor, ac-3, 30kW/400V dc 110V, 0.7.
Contactor, ac-3, 30kW/400V dc 110V, 0.7.
Contactor, ac-3, 30kW/400V dc 110V, 0.7.
Contactor, ac-3, 30kW/400V dc 110V, 0.7.
Contactor, ac-3, 30kW/400V dc 110V, 0.7.