Contactor, AC-3 5, 5 KW/400 V

A2V00001270812

Contactor, Ac-3 5, 5 Kw/400 V, Ac 100 V, 50 Hz/100...110v, 60hz 3 Pole, Mod. S0, Screw-type Connection

Details
Description
Additional material number
3RT1024-1AG60
Weight
0.337 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in