Contactor, AC-3 22 KW/400 V

A2V00001272220

Contactor, Ac-3 22 Kw/400 V, Ac 110 V, 50 Hz, 3-pole, Size S2, Screw Connection Mounting Position Vertical

Details
Description
Additional material number
3RT1036-1AF00-1AA0
Weight
0.796 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in