Connection part

A2V00397244481

Details
Description
Dimensions
BL 3X235X399
Weight
1.318 kg
Import Code Number
86079980
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X2CRNIN18-7+C850 - 1.4318 - EN10088-2
If you want to buy this product or to receive more information please log in