Connecting cable receiving LZB-antenna

A2V00207353657

Connecting cable receiving LZB-antenna
Connecting cable receiving LZB-antenna
Connecting cable receiving LZB-antenna
Connecting cable receiving LZB-antenna

Acc. to drawing:6-464.013.H.3-L=2.085m
Compl. with VEAM-plug:
FRCIRG06RGG14S-5P-F80-T53-M25x1.5-STS
With adaptor for screen incl. M25 stub
For Reiku-protection hose
IP67, type wire: L-2x2xCHXOE 1x2x1.5mm²
With screen compl.
L= 2.085m diameter: 13mm

Details
Description
Additional material number
41541055
Weight
1.2 kg
Predecessor
A2V00001135027
Import Code Number
85443000
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Connecting cable receiving LZB-antenna
Connecting cable receiving LZB-antenna
Connecting cable receiving LZB-antenna
Connecting cable receiving LZB-antenna