Circuit-breaker, size S3

A2V00001274356

Circuit-breaker, Size S3, For Starter Combination, Rated Cur. 63 A, N-res. 756 A, Screw Connection Increased Switch Capacity Fa. Abb

Details
Description
Additional material number
3RV1342-4JC10-0FB0
Weight
2.237 kg
Import Code Number
85362010
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in