Circuit-breaker, size S2

A2V00001274123

Circuit-breaker, Size S2, For Starter Combination, Rated Cur. 50 A, N-res. 600 A, Screw Connection Standard Switch Capacity Fa. Abb

Details
Description
Additional material number
3RV1331-4HC10-0FB0
Weight
1.02 kg
Import Code Number
85362010
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in