Circuit-breaker, size S2

A2V00001273437

Circuit-breaker, Size S2, For Motor Protection, Class 10, A-res. 40...50 A, N-res. 650 A, Screw Connection, Standard Switch Capacity Fa. Lovato

Details
Description
Additional material number
3RV1031-4HA10-0FQ0
Weight
1.028 kg
Import Code Number
85362010
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in